(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Pallet Truck Standard Type Super Low Floor Type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 147,859.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Hand pallet truck
  • Load Weight (kg)
    1000
  • Fork Dimensions Width (mm)
    150
  • Full height(mm)
    1120
  • Steering Wheel (φ x Width)(mm)
    Urethane 150X45
  • Amount Of Content
    1 unit

Product Description

An ultra-low deck hand pallet truck ideal for transporting items with narrow insertion ports.
[Features]
· Equipped with a sudden fall prevention valve that limits shocks when lowering. The handle features a lightweight plastic construction that is both strong and easy to operate.
· Features an aluminum core steering wheel that enables handling with fine precision.
· Features a unique operation method in which shifting into neutral can be performed easily by pulling the lever up towards you, and fine adjustments are unnecessary.
· Equipped with a built-in automatic load check valve that prevents overloading when lifting, protecting both workers and products.
· Features a built-in a valve cleaning device that enables the insides of valves to be cleaned easily, enabling normal valve conditions to be maintained.
· Hydraulic pump with no seal and an original hydraulic mechanism.
[Applications]
· Can be used for lifting/lowering and transporting. Ideal for transporting OA equipment, vending machines, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list