(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Pallet Truck Lateral Movement Dual Type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 208,142.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
CPW-15L-65
CPW-15L-107
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Overall Length
(mm)
L2
(mm)
L3
(mm)
Mass
(kg)
Amount Of Content

₹ 208,142.62

1 Piece(s) 11 Day(s) or more 650 1060 625 390 76 1 unit

₹ 226,256.85

1 Piece(s) 11 Day(s) or more 1070 1480 1045 810 88 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Overall Length
(mm)
L2
(mm)
L3
(mm)
Mass
(kg)
Amount Of Content

Basic Specifications

  • Product Type
    Hand pallet truck
  • Load Weight (kg)
    1500
  • Fork Dimensions Width (mm)
    170
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    205
  • Overall Width(mm)
    685
  • Full height(mm)
    1170
  • Fork Interval(mm)
    345
  • Steering Wheel (φ x Width)(mm)
    Stereo 180X60
  • Load Wheel (φ X width)(mm)
    Urethane 80X73 70X56
  • Note
    80 to 160 mm is for standard movement, 161 to 205 mm is for horizontal movement
  • Amount Of Content
    1 unit

Product Description

A hand pallet truck that includes a stopper that activates when the handle is turned 90° and which can be used to horizontally transport pallets that have been loaded as-is.
[Features]
· Equipped with a sudden fall prevention valve that limits shocks when lowering.
· Equipped with an automatic load check valve that prevents overloading when lifting, protecting both workers and products.
· Equipped with a valve cleaning device that enables the insides of valves to be cleaned easily, enabling normal valve conditions to be maintained.
· Featuring an aluminum core steering wheel with smooth handling and a plastic construction that features both high performance and strength.
· Employs OPK's unique operation method in which shifting into neutral can be performed easily by pulling the lever up towards you, and fine adjustments are unnecessary.
· Hydraulic pump with no seal and an original hydraulic mechanism.
[Applications]
· Ideal for lifting/lowering cargo and transporting large items (ALC, wood, steel, etc.) in narrow spaces.

Part Number
CPW-15L-65
CPW-15L-107
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Overall Length
(mm)
L2
(mm)
L3
(mm)
Mass
(kg)
Amount Of Content

₹ 208,142.62

1 Piece(s) 11 Day(s) or more 650 1060 625 390 76 1 unit

₹ 226,256.85

1 Piece(s) 11 Day(s) or more 1070 1480 1045 810 88 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Overall Length
(mm)
L2
(mm)
L3
(mm)
Mass
(kg)
Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list