(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Pallet Truck Beer Pallet Type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 119,578.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Hand pallet truck
  • Minimum Fork Height (mm)
    65
  • Maximum Fork Height (mm)
    185
  • Overall Length(mm)
    1390
  • Full height(mm)
    1170
  • Steering Wheel (φ x Width)(mm)
    Stereo 180X60
  • Amount Of Content
    1 unit

Product Description

A hand pallet truck equipped with a sudden fall prevention valve that limits shocks when lowering that can be used in various types of buildings.
[Features]
· Insertion into dedicated pallets is possible from any direction.
· Equipped with an automatic load check valve that prevents overloading when lifting, protecting both workers and products.
· Equipped with a valve cleaning device that enables the insides of valves to be cleaned easily, enabling normal valve conditions to be maintained.
· Featuring an aluminum core steering wheel with smooth handling and a plastic construction that features both high performance and strength.
· Features OPK's unique operation method. Because the lever can be easily returned to neutral, fine adjustments are not necessary.
· Hydraulic pump with no seal and an original hydraulic mechanism.
[Applications]
· Ideal for transport work including receiving shipments, organization work, storage in warehouses, or usage at large scale stores, small stores and discount stores.
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
Please select a default language