(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Pallet Truck TCP Type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 157,051.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Hand pallet truck
  • Load Weight (kg)
    1500
  • Fork Dimensions Width (mm)
    150
  • Fork Dimensions Length (mm)
    1140
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    180
  • Overall Length(mm)
    1660
  • Full height(mm)
    1170
  • L2(mm)
    1245
  • L3(mm)
    1125
  • Steering Wheel (φ x Width)(mm)
    Stereo 180X60
  • Load Wheel (φ X width)(mm)
    Urethane 80X73
  • Amount Of Content
    1 unit

Product Description

A hand pallet truck in which the special arms at the end are capable of carrying 1,100 double-sided pallets.
[Features]
· Equipped with a sudden fall prevention valve that limits shocks when lowering.
· Equipped with an automatic load check valve that prevents overloading when lifting, protecting both workers and products.
· Equipped with a valve cleaning device that enables the insides of valves to be cleaned easily, enabling normal valve conditions to be maintained.
· Featuring an aluminum core steering wheel with smooth handling and a plastic construction that features both high performance and strength.
· Employs a unique operation method in which shifting into neutral can be performed easily by pulling the lever up towards you, and fine adjustments are unnecessary.
· Hydraulic pump with no seal and an original hydraulic mechanism.
[Applications]
· Can be used for lifting/lowering and transporting.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list