(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Screwdriver Accessory: Angle Attachment

Electric Screwdriver Accessory: Angle Attachment

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,064₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Bit mounting socket: Opposite side 6.35 mm hexagon.
· Lever start type only.
· Use at 70% or less of the maximum output torque.

Part Number
KL-1
KL-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupported driver

₹ 12,064.27

1 Piece(s) 8 Day(s) or more HS-225、HS-235、HS-228F、HBA-6000、HFA-9000、HBE-800、HFB-800、HBC-800、HFD-7000、HDC-7000

₹ 12,064.27

1 Piece(s) 9 Day(s) or more HFD-5000、HFA-6000、HFB-500、HFB-BE500
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupported driver

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language