(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Power Supply(V) | 100-240 50/60Hz | Output power | 24V/32V/40V Max 5.5A |
---|---|---|---|
Weight(g) | 2400 | Standard Accessory 1 | Lock Key |
Compatible Model | Brushless Motor (BN-830L,P, BN-830LF,PF, BN-850L,P, TBN-60L, TBN-90L, TBN-120L, TBN-180L, RBN-60L,P, RBN-90L,P, RBN-120L,P, RBN-180L,P, RBN-250L,P) | External Dimensions(mm) | 100(H)×130(W)×247(D) |
Display | LED Digital | Switching the basic number of rotations | HI/LO 2-Stage Switching Method |
Slow start RPM | 30% to 100% of the basic number of rotations | Slow start starting time | 0.1-9.9 |
Caution
Japanese Only
Loading...
Power Supply(V) | 100-240 50/60Hz | Output power | 24V/32V/40V Max 5.5A |
---|---|---|---|
Weight(g) | 2400 | Standard Accessory 1 | Lock Key |
Compatible Model | Brushless Motor (BN-830L,P, BN-830LF,PF, BN-850L,P, TBN-60L, TBN-90L, TBN-120L, TBN-180L, RBN-60L,P, RBN-90L,P, RBN-120L,P, RBN-180L,P, RBN-250L,P) | External Dimensions(mm) | 100(H)×130(W)×247(D) |
Display | LED Digital | Switching the basic number of rotations | HI/LO 2-Stage Switching Method |
Slow start RPM | 30% to 100% of the basic number of rotations | Slow start starting time | 0.1-9.9 |
Loading...
Power Supply(V) | 100-240 50/60Hz | Output power | 24V/32V/40V Max 5.5A |
---|---|---|---|
Weight(g) | 2400 | Standard Accessory 1 | Lock Key |
Compatible Model | Brushless Motor (BN-830L,P, BN-830LF,PF, BN-850L,P, TBN-60L, TBN-90L, TBN-120L, TBN-180L, RBN-60L,P, RBN-90L,P, RBN-120L,P, RBN-180L,P, RBN-250L,P) | External Dimensions(mm) | 100(H)×130(W)×247(D) |
Display | LED Digital | Switching the basic number of rotations | HI/LO 2-Stage Switching Method |
Slow start RPM | 30% to 100% of the basic number of rotations | Slow start starting time | 0.1-9.9 |
[Features]
· Manage the number of tightened screws.
· Various settings related to screw tightening can be performed to prevent human error.
Loading...
Power Supply(V) | 100-240 50/60Hz | Output power | 24V/32V/40V Max 5.5A |
---|---|---|---|
Weight(g) | 2400 | Standard Accessory 1 | Lock Key |
Compatible Model | Brushless Motor (BN-830L,P, BN-830LF,PF, BN-850L,P, TBN-60L, TBN-90L, TBN-120L, TBN-180L, RBN-60L,P, RBN-90L,P, RBN-120L,P, RBN-180L,P, RBN-250L,P) | External Dimensions(mm) | 100(H)×130(W)×247(D) |
Display | LED Digital | Switching the basic number of rotations | HI/LO 2-Stage Switching Method |
Slow start RPM | 30% to 100% of the basic number of rotations | Slow start starting time | 0.1-9.9 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Power Supply(V) | 100-240 50/60Hz | Output power | 24V/32V/40V Max 5.5A |
---|---|---|---|
Weight(g) | 2400 | Standard Accessory 1 | Lock Key |
Compatible Model | Brushless Motor (BN-830L,P, BN-830LF,PF, BN-850L,P, TBN-60L, TBN-90L, TBN-120L, TBN-180L, RBN-60L,P, RBN-90L,P, RBN-120L,P, RBN-180L,P, RBN-250L,P) | External Dimensions(mm) | 100(H)×130(W)×247(D) |
Display | LED Digital | Switching the basic number of rotations | HI/LO 2-Stage Switching Method |
Slow start RPM | 30% to 100% of the basic number of rotations | Slow start starting time | 0.1-9.9 |
Power Supply(V) | 100-240 50/60Hz | Output power | 24V/32V/40V Max 5.5A | Weight(g) | 2400 |
---|---|---|---|---|---|
Standard Accessory 1 | Lock Key | Compatible Model | Brushless Motor (BN-830L,P, BN-830LF,PF, BN-850L,P, TBN-60L, TBN-90L, TBN-120L, TBN-180L, RBN-60L,P, RBN-90L,P, RBN-120L,P, RBN-180L,P, RBN-250L,P) | External Dimensions(mm) | 100(H)×130(W)×247(D) |
Display | LED Digital | Switching the basic number of rotations | HI/LO 2-Stage Switching Method | Slow start RPM | 30% to 100% of the basic number of rotations |
Slow start starting time | 0.1-9.9 |
Please check the type/dimensions/specifications of the part SKP-BC40HL-3.0 in the Electric Screwdriver, Controller Integrated Screw Counter For BN-200/TBN/RBN Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy