(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Realizes significantly improved durability over conventional models. Economical, long lifespan.
· Soft grip reduces the feeling of fatigue.
· There is no need to replace the carbon brush.

Low Voltage DC Type Brushless Electric Screwdriver BN-200 Series

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
BN-203L
BN-207L
BN-210L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Standard Accessory 1

₹ 31,369.33

1 Piece(s) 9 Day(s) or more 0.02~0.341.0~2.31.0~2.00.20~3.501 Bit of each (No.0, No.1)

₹ 31,369.33

1 Piece(s) 9 Day(s) or more 0.05~0.691.4~2.61.4–2.30.5~7.01 Bit of each (No.0, No.1)

₹ 31,369.33

1 Piece(s) 9 Day(s) or more 0.10~0.981.6~3.01.6 to 2.61.0~10.01 Bit of each (No.1, No.2)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Standard Accessory 1

Loading...

  1. 1

Basic Information

Start Method Lever Start Type Power Consumption(W) 25 Overall Length(mm) 182
Rotation speed (HI)(r.p.m) 1000 Rotation speed (LO)(r.p.m) 700 Compatible Bit φ4.0mm
Weight(g) 285 Adjustable Torque Type Stepless Standard Accessory 2 Torque Fixing Ring (KC-4)
Compatible Model Compatible counter (SKP-BC32HL-3.0), Compatible controller when using KL-SSBN (SKP-32B, SKP-BE32HL, SKP-BE32-2A)