(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Weight(g) | 97 | Supported driver | BN-800 Series, TBN, RBN Series |
---|---|---|---|
Output Signal | Torque Up Signal, Start Signal, Reverse Signal | Signal Method | MOS relay MAX 40 VDC 250 mA |
Connection Controller | SKP-40BN-800 | External Dimensions(mm) | 58×95×35 |
Slow start time setting | 0.0–9.9 Second | Slow start RPM setting | 30% to 100% of the basic number of rotations (10 stages) |
Japanese Only
Loading...
Weight(g) | 97 | Supported driver | BN-800 Series, TBN, RBN Series |
---|---|---|---|
Output Signal | Torque Up Signal, Start Signal, Reverse Signal | Signal Method | MOS relay MAX 40 VDC 250 mA |
Connection Controller | SKP-40BN-800 | External Dimensions(mm) | 58×95×35 |
Slow start time setting | 0.0–9.9 Second | Slow start RPM setting | 30% to 100% of the basic number of rotations (10 stages) |
Loading...
Weight(g) | 97 | Supported driver | BN-800 Series, TBN, RBN Series |
---|---|---|---|
Output Signal | Torque Up Signal, Start Signal, Reverse Signal | Signal Method | MOS relay MAX 40 VDC 250 mA |
Connection Controller | SKP-40BN-800 | External Dimensions(mm) | 58×95×35 |
Slow start time setting | 0.0–9.9 Second | Slow start RPM setting | 30% to 100% of the basic number of rotations (10 stages) |
[Features]
· Ideal for specific tightening conditions.
· The rotation speed and time at start-up can both be set.
· Equipped with signal output terminal.
Loading...
Weight(g) | 97 | Supported driver | BN-800 Series, TBN, RBN Series |
---|---|---|---|
Output Signal | Torque Up Signal, Start Signal, Reverse Signal | Signal Method | MOS relay MAX 40 VDC 250 mA |
Connection Controller | SKP-40BN-800 | External Dimensions(mm) | 58×95×35 |
Slow start time setting | 0.0–9.9 Second | Slow start RPM setting | 30% to 100% of the basic number of rotations (10 stages) |
Japanese Only
Loading...
Loading...
Loading...
Weight(g) | 97 | Supported driver | BN-800 Series, TBN, RBN Series |
---|---|---|---|
Output Signal | Torque Up Signal, Start Signal, Reverse Signal | Signal Method | MOS relay MAX 40 VDC 250 mA |
Connection Controller | SKP-40BN-800 | External Dimensions(mm) | 58×95×35 |
Slow start time setting | 0.0–9.9 Second | Slow start RPM setting | 30% to 100% of the basic number of rotations (10 stages) |
Weight(g) | 97 | Supported driver | BN-800 Series, TBN, RBN Series | Output Signal | Torque Up Signal, Start Signal, Reverse Signal |
---|---|---|---|---|---|
Signal Method | MOS relay MAX 40 VDC 250 mA | Connection Controller | SKP-40BN-800 | External Dimensions(mm) | 58×95×35 |
Slow start time setting | 0.0–9.9 Second | Slow start RPM setting | 30% to 100% of the basic number of rotations (10 stages) |
Please check the type/dimensions/specifications of the part KL-SSBN in the Electric Screwdriver Accessory, Slow Start Control BOX series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy