(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Secondary Power | 40V Max.5.5A | External Dimensions(mm) | 213×131×65 |
Japanese Only
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Secondary Power | 40V Max.5.5A | External Dimensions(mm) | 213×131×65 |
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Secondary Power | 40V Max.5.5A | External Dimensions(mm) | 213×131×65 |
[Features]
· Dedicated controller for the RBN/TBN series.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Secondary Power | 40V Max.5.5A | External Dimensions(mm) | 213×131×65 |
Japanese Only
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
This is standard price, please register to see the actual price
The delivery date of this product is estimated on an as-needed basis. Go to the WOS.
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Secondary Power | 40V Max.5.5A | External Dimensions(mm) | 213×131×65 |
Power Supply(V) | AC 100–240 | Weight(g) | 1800 | Secondary Power | 40V Max.5.5A |
---|---|---|---|---|---|
External Dimensions(mm) | 213×131×65 |
Please check the type/dimensions/specifications of the part SKP-40BN-800 in the Electric Screwdriver Dedicated Controller RBN/TBN Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy