(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· Improves workability with one shot tightening. The powerful brushless motor and clutch type torque control improve work efficiency.
· Unique clutch structure makes the torque accuracy vastly more stable than that of an air driver.
Part Number |
---|
TBN-90L |
TBN-120L |
TBN-180L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Output torque (N▪m) | Compatible Screw: Small Screw (mm) | Compatible Screw: Tapping Screw (mm) | Power Consumption (W) | Rotation speed (HI) (r.p.m) |
---|---|---|---|---|---|---|---|---|---|
₹ 61,905.62 | 1 Piece(s) | 8 Day(s) or more | 3–9 | 5.0~6.0 | ≦4.5 | 120 | 800 | ||
₹ 68,100.31 | 1 Piece(s) | 9 Day(s) or more | 4 to 12 | ≦8.0 | ≦6.0 | 120 | 550 | ||
₹ 74,378.05 | 1 Piece(s) | 23 Day(s) or more | 6 to 18 | ≦10.0 | ≦8.0 | 200 | 350 |
Part Number |
---|
Loading...
Start Method | Lever Start Type | Overall Length(mm) | 274×160 | Compatible Bit | 6.35 mm Hexagon |
---|---|---|---|---|---|
Weight(g) | 1200 | Adjustable Torque Type | Stepless | Standard Accessory 1 | Bit x 2 (No. 3) |
Compatible Model | SKP-40BN-800 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy