(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cushion Latch Type Electric Screwdriver HS-200 Series (Part Number)

Cushion Latch Type Electric Screwdriver HS-200 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,228₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Adaptor need to be purchased separately.
  • The adapter should convert the current to AC100V.

Product Description

[Features]
· Clutch starts idling when reaching set torque value.
· Motor stops when the lever is released.
· Electric powered so it does not suffer the same torque variation that occur due to changes in air pressure, and the torque accuracy is far better than that of general air screwdrivers.

Please note : This product AC100V
Part Number
HS-215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Power Consumption
(W)
Overall Length
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Compatible Bit Weight
(g)
Standard Accessory 1 Standard Accessory 2

₹ 15,228.42

1 Piece(s) 6 Day(s) or more 0.20~1.472.0–4.02.0~3.0302302.0~15.01000φ5 mm, 5 mm Hex480Bit (No.1 x 1, No.2 x 1)Torque Fixation Ring (KC-3), Carbon Brush 2 pcs (MC20161)

Loading...

  1. 1
 

Basic Information

Start Method Lever Start Type Adjustable Torque Type Stepless

Please check the type/dimensions/specifications of the part HS-215 in the Cushion Latch Type Electric Screwdriver HS-200 Series series.

Product variants

Part Number
HS-228F
HS-235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Power Consumption
(W)
Overall Length
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Compatible Bit Weight
(g)
Standard Accessory 1 Standard Accessory 2

₹ 19,695.20

1 Piece(s) 8 Day(s) or more 0.50~1.762.6~4.02.6~3.5452645.0~18.020005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)

₹ 22,772.80

1 Piece(s) 5 Day(s) or more 0.98~3.433.0~5.03.0–4.04526410.0~35.07005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)