(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Transformer-less Type Electric Screwdriver HFA-6000 series

AC Transformer-less Type Electric Screwdriver HFA-6000 series

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Very easy to move and install with no controller required.
· Equipped with a soft grip, which reduces fatigue during continuous work for long hours.

Part Number
HFA-6120L
HFA-6190L
HFA-6190P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)

₹ 26,623.71

1 Piece(s) 8 Day(s) or more 0.20~1.181.6~3.0Lever Start Type1.6 to 2.62.0~12.0

₹ 26,623.71

1 Piece(s) 8 Day(s) or more 0.30~1.862.6~4.0Lever Start Type2.6~3.03.0~19.0

₹ 26,623.71

1 Piece(s) 8 Day(s) or more 0.30~1.862.6~4.0Push Start Type2.6~3.03.0~19.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)

Loading...

  1. 1

Basic Information

Power Consumption(W) 38 Overall Length(mm) 242 Rotation speed (LO)(r.p.m) 1000
Compatible Bit φ5 mm, 5 mm Hex Weight(g) 550 Adjustable Torque Type Stepless
Standard Accessory 1 Bit (No.1 x 1, No.2 x 1) Standard Accessory 2 Torque Fixation Ring (KC-6), Carbon Brush 2 pcs (MC21411)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list