(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Compatible Model | HFB-800 Series | Secondary Power | 40V Max.5.5A |
External Dimensions(mm) | 213×131×65 | Function | For 1 unit |
Caution
Japanese Only
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Compatible Model | HFB-800 Series | Secondary Power | 40V Max.5.5A |
External Dimensions(mm) | 213×131×65 | Function | For 1 unit |
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Compatible Model | HFB-800 Series | Secondary Power | 40V Max.5.5A |
External Dimensions(mm) | 213×131×65 | Function | For 1 unit |
[Features]
· A dedicated controller for HFB-800 series.
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Compatible Model | HFB-800 Series | Secondary Power | 40V Max.5.5A |
External Dimensions(mm) | 213×131×65 | Function | For 1 unit |
Caution
Japanese Only
Loading...
Loading...
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 1800 |
---|---|---|---|
Compatible Model | HFB-800 Series | Secondary Power | 40V Max.5.5A |
External Dimensions(mm) | 213×131×65 | Function | For 1 unit |
Power Supply(V) | AC 100–240 | Weight(g) | 1800 | Compatible Model | HFB-800 Series |
---|---|---|---|---|---|
Secondary Power | 40V Max.5.5A | External Dimensions(mm) | 213×131×65 | Function | For 1 unit |
Please check the type/dimensions/specifications of the part SKP-40B in the Electric Screwdriver Dedicated Controller HFB-800 Series Compatible series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy