(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 460 |
---|---|---|---|
Compatible Model | HFB-200 Series, HFB-500 Series *Does not include HFB-517LF, PF | Secondary Power | 24V/32V Max.1.8A |
External Dimensions(mm) | 165×80×55 | Function | For 1 unit, HI/LO 2-step switchable |
Japanese Only
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 460 |
---|---|---|---|
Compatible Model | HFB-200 Series, HFB-500 Series *Does not include HFB-517LF, PF | Secondary Power | 24V/32V Max.1.8A |
External Dimensions(mm) | 165×80×55 | Function | For 1 unit, HI/LO 2-step switchable |
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 460 |
---|---|---|---|
Compatible Model | HFB-200 Series, HFB-500 Series *Does not include HFB-517LF, PF | Secondary Power | 24V/32V Max.1.8A |
External Dimensions(mm) | 165×80×55 | Function | For 1 unit, HI/LO 2-step switchable |
[Features]
· A dedicated controller for HFB-200 and HFB-500 series.
· For 1 unit, HI/LO 2-step switchable.
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 460 |
---|---|---|---|
Compatible Model | HFB-200 Series, HFB-500 Series *Does not include HFB-517LF, PF | Secondary Power | 24V/32V Max.1.8A |
External Dimensions(mm) | 165×80×55 | Function | For 1 unit, HI/LO 2-step switchable |
Japanese Only
Loading...
Loading...
Loading...
Power Supply(V) | AC 100–240 | Weight(g) | 460 |
---|---|---|---|
Compatible Model | HFB-200 Series, HFB-500 Series *Does not include HFB-517LF, PF | Secondary Power | 24V/32V Max.1.8A |
External Dimensions(mm) | 165×80×55 | Function | For 1 unit, HI/LO 2-step switchable |
Power Supply(V) | AC 100–240 | Weight(g) | 460 | Compatible Model | HFB-200 Series, HFB-500 Series *Does not include HFB-517LF, PF |
---|---|---|---|---|---|
Secondary Power | 24V/32V Max.1.8A | External Dimensions(mm) | 165×80×55 | Function | For 1 unit, HI/LO 2-step switchable |
Please check the type/dimensions/specifications of the part SKP-BE32HL in the Electric Screwdriver Dedicated Controller HFB-200, HFB-500 Series Compatible series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy