(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Small Screwdriver HFB-100 Series

Ultra Small Screwdriver HFB-100 Series

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,988₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Realizes a significantly smaller size than conventional models.
· Its effortless handling alleviates tiredness.
· There is no need to replace the carbon brush, enabling easy maintenance.

Part Number
HFB-100L
HFB-103L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)

₹ 33,382.13

1 Piece(s) 6 Day(s) or more 0.008~0.141.0–1.71.0~1.50.08 to 1.5

₹ 32,987.98

1 Piece(s) 6 Day(s) or more 0.05~0.341.0~2.31.0~2.00.5~3.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)

Loading...

  1. 1

Basic Information

Start Method Lever Start Type Overall Length(mm) 165 Rotation speed (HI)(r.p.m) 1000
Rotation speed (LO)(r.p.m) 700 Compatible Bit φ4.0mm Weight(g) 170
Adjustable Torque Type Stepless
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list