(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Excellent soundproof, dust-proof, moisture-proof and insect repelling performance.
· The corners of the sheet have been rounded for safety.
· Improves cooling and heating efficiency by minimizing escape of cold or warm air. Used as a partition within freezer compartments to achieve different temperatures within one compartment.
· Anti-static (approx. 10¹⁰), ultraviolet attenuation.
[Applications]
· Used as an exit/entry partitioning curtain in factories and warehouses.
Part Number |
---|
TSRBO-220-30 |
TSRBO-330-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) | Width (mm) | Trusco Code | Mass (kg) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 34,639.53 | 1 Piece(s) | 6 Day(s) or more | 2 | 200 | 447-3868 | 15.8 | 1 Roll | ||
₹ 76,722.58 | 1 Piece(s) | 9 Day(s) or more | 3 | 300 | 454-0221 | 35.6 | 1 Roll |
Loading...
Product Type | related goods | Color | Transparent, orange | Type | Antistatic Type |
---|---|---|---|---|---|
Length(m) | 30 | Specification 1 | Japan Fire Retardant Association Registered Product | Material | Polyvinyl Chloride (PVC) |
Amount Of Content | 1 Roll |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy