(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strip Type Partition Sheet Insect Repellent Orange

Strip Type Partition Sheet Insect Repellent Orange

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,790₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent soundproof, dust-proof, moisture-proof and insect repelling performance.
· The corners of the sheet have been rounded for safety.
· Improves cooling and heating efficiency by minimizing escape of cold or warm air. Used as a partition within freezer compartments to achieve different temperatures within one compartment.
· Anti-static (approx. 10¹⁰), ultraviolet attenuation.
[Applications]
· For curtains or partitions at entrance/exit of factories, warehouses, etc.

Features

●Excellent effects in sound proofing, dust proofing, insect proofing and moisture proofing are demonstrated.
●Prevent the escape of cold and warm air to enhance cooling and heating efficiency.
●The square corner edge of the sheet has been dropped(round edge processing) safety aspects are considered.

Usage

●Curtains and partition at entrances such as factory and warehouse.

Specification

●Type:Anti-Static Mothproof
●Color:Transparent Orange
●Thickness(mm):2

Materials

●Polyvinyl Chloride(PVC)
Part Number
TSBO-330-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

₹ 68,789.93

1 Piece(s) 9 Day(s) or more 1 Roll

Loading...

  1. 1

Basic Information

Product Type related goods Color Transparent, orange Type Antistatic Type
Thickness(mm) 3 Width(mm) 300 Length(m) 30
Trusco Code 454-0204 Specification 1 Japan Fire Retardant Association Registered Product Material Polyvinyl Chloride (PVC)
Mass(kg) 35.6 Amount Of Content 1 Roll
X
whatsapp-qr whatsapp-icon