(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toe Box Sneakers Air HG ISA-805 Anti-static

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,156.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Weight
    850g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Equipped with air cushions on the heels for absorbing shocks. It has wide resin lightweight toe boxes that reduce the burden on the feet.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    EVA / Synthetic rubber (Air cushion)
  • 1 Pair

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

A work shoe that is safe and durable, reducing the load on the foot.
[Features]
· Reliable product quality that clears the safety and durability standards prescribed by JSAA.
· Has a wide resin toe box that is lightweight yet provides the same level of safety as a steel toe box, minimizing compression on the foot.
· Compared with the steel toe cap made the same manufacturer, the weight is reduced by 40 g per pair and the width is increased by 4 mm.
· The sole has slip signs in 3 places on the sole, where they are visible at a glance, as a clear indicator of when the shoes need to be replaced.
· Has an antistatic function that rapidly discharges static electricity that has built up on the body through the sole, preventing sparks.
[Applications]
· For workplaces where light footwork is demanded, and where work is performed at night.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language