Loading...

Toe Box Sneakers MPN-301

Brand :
MIDORI ANZEN

Caution

    Product Description

    A work shoe with toe box built in for men and women that is resistant to fatigue even when walking or working standing up for long periods of time.
    [Features]
    · A 2-layer EVA cushion with different hardnesses (softness) for absorbing shock on the heel.
    · A sneaker that minimizes compression on the foot, has a wide resin toe box that is lightweight and provides the same level of safety as a steel toe box, and each shoe is approximately 40 g lighter and 4 mm wider than the Midori Safety steel toe box.
    · Non-marking design that does not make the floor dirty. With an oil-resistant rubber sole that is even more resistant to oil.
    · The side reflector lines provide peace of mind by being able to communicate one's own position even when performing work at night, etc.
    · Employs an antibacterial and odor-resistant EVA cup insole.
    [Applications]
    · Ideal for workplaces where light footwork is demanded, such as factory assembly lines, all sorts of service jobs, etc.