(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Women's Work Plus, Super Light SL-602

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 4,491.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125042603
2125042604
2125042605
2125042606
2125042607
2125042608
2125042609
2125042610
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 22 4979058770844 1 Pair

₹ 4,491.80

1 Piece(s) 5 Day(s) or more 22.5 4979058770851 1 Pair

₹ 4,491.80

1 Piece(s) 5 Day(s) or more 23 4979058770868 1 Pair

₹ 4,491.80

1 Piece(s) 8 Day(s) or more 23.5 4979058770875 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 24 4979058770882 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 24.5 4979058770899 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 25 4979058770905 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 25.5 4979058770912 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Red series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~25.5
  • Manufacturing Method
    C Model
  • Color Details
    Pink
  • Material Quality
    Artificial leather, mesh
  • Weight
    540g
  • Specifications
    JSAA Certified Class B Protective Sneaker
  • Features
    The toe guard cap made of synthetic rubber protects areas that are easily injured. The item makes it difficult to harm the toes of work boots when operating a dolly or other piece of equipment that is operated by foot.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Resin
  • Insole Specifications
    EVA Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

Women's series of the popular work shoe Work Plus Super Light.
[Features]
· The synthetic rubber toe guard cap protects the toe part, which is susceptible to damage.
· Resistant to damage of the toe part of the work shoe when operating push carts or other equipment by foot.
· A work shoe that is resistant to fatigue of the foot even when working for long periods of time.
· An ultra-lightweight design with a particular manufacturing method.
[Applications]
· For those who work inside warehouses, logistics drivers, etc. 

Part Number
2125042603
2125042604
2125042605
2125042606
2125042607
2125042608
2125042609
2125042610
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 22 4979058770844 1 Pair

₹ 4,491.80

1 Piece(s) 5 Day(s) or more 22.5 4979058770851 1 Pair

₹ 4,491.80

1 Piece(s) 5 Day(s) or more 23 4979058770868 1 Pair

₹ 4,491.80

1 Piece(s) 8 Day(s) or more 23.5 4979058770875 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 24 4979058770882 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 24.5 4979058770899 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 25 4979058770905 1 Pair

₹ 4,491.80

1 Piece(s) 10 Day(s) or more 25.5 4979058770912 1 Pair

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list