(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Boots, Work Ace W2000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,519.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2135000403
2135000404
2135000405
2135000406
2135000407
2135000408
2135000409
2135000410
2135000411
2135000412
2135000413
2135000414
2135000415
2135000417
2135000418
2135000419
2135000503
2135000504
2135000505
2135000506
2135000507
2135000508
2135000509
2135000510
2135000511
2135000512
2135000513
2135000514
2135000515
2135000517
2135000518
2135000519
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 22 Black 4548890070230 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 22.5 Black 4548890106984 1 Pair

₹ 3,519.51

1 Piece(s) 8 Day(s) or more Black series 23 Black 4548890070247 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 23.5 Black 4548890070254 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 24 Black 4548890070261 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 24.5 Black 4548890070278 1 Pair

₹ 3,519.51

1 Piece(s) 8 Day(s) or more Black series 25 Black 4548890070285 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4548890070292 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more Black series 26 Black 4548890070308 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 26.5 Black 4548890070315 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more Black series 27 Black 4548890070322 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 27.5 Black 4548890106991 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 28 Black 4548890070339 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more Black series 29 Black 4548890107004 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 30 Black 4548890107011 1 Pair

₹ 3,519.51

1 Piece(s) 8 Day(s) or more Black series 30 ~ Black 4548890107028 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 22 White 4548890070346 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 22.5 White 4548890107035 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more White series 23 White 4548890070353 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 23.5 White 4548890070360 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 24 White 4548890070377 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 24.5 White 4548890070384 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 25 White 4548890070391 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 25.5 White 4548890070407 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 26 White 4548890070414 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 26.5 White 4548890070421 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more White series 27 White 4548890070438 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 27.5 White 4548890107042 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more White series 28 White 4548890070445 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 29 White 4548890107059 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 30 White 4548890107066 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 30 ~ White 4548890107073 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    None
  • Size Details(cm)
    22.0~28.0・29.0・30.0・31.0
  • Manufacturing Method
    I Type
  • Material Quality
    PVC
  • Detail Description
    Inside contains an air channel that effectively discharges heat outside the shoe.
  • Weight
    1570g
  • Features
    It has chemical-resistance for general low-concentration acid, alkali (hydrochloric acid, caustic soda, etc.). PVC with excellent oil resistance and also appropriate for food related work. Nylon is used for the backing fabric so it is sanitary and can be cleaned easily and dried quickly.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Insole Specifications
    EVA Sole (with vent holes)
  • Shoe sole material
    PVC
  • 1 Pair

Product Description

A work shoe with breathing grooves so stuffiness inside the shoe is ejected outside.
[Features]
· Chemical resistance for general low-density acids and alkalis (hydrochloric acid, caustic soda, etc.)
· Uses PVC with excellent oil resistance, making it ideal for food-related work.
· Since nylon is used for the backing fabric, it can be washed easily and dries quickly, so it is hygienic.
[Applications]
· For food-related work, etc.

Part Number
2135000403
2135000404
2135000405
2135000406
2135000407
2135000408
2135000409
2135000410
2135000411
2135000412
2135000413
2135000414
2135000415
2135000417
2135000418
2135000419
2135000503
2135000504
2135000505
2135000506
2135000507
2135000508
2135000509
2135000510
2135000511
2135000512
2135000513
2135000514
2135000515
2135000517
2135000518
2135000519
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 22 Black 4548890070230 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 22.5 Black 4548890106984 1 Pair

₹ 3,519.51

1 Piece(s) 8 Day(s) or more Black series 23 Black 4548890070247 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 23.5 Black 4548890070254 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 24 Black 4548890070261 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 24.5 Black 4548890070278 1 Pair

₹ 3,519.51

1 Piece(s) 8 Day(s) or more Black series 25 Black 4548890070285 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4548890070292 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more Black series 26 Black 4548890070308 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 26.5 Black 4548890070315 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more Black series 27 Black 4548890070322 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 27.5 Black 4548890106991 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more Black series 28 Black 4548890070339 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more Black series 29 Black 4548890107004 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more Black series 30 Black 4548890107011 1 Pair

₹ 3,519.51

1 Piece(s) 8 Day(s) or more Black series 30 ~ Black 4548890107028 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 22 White 4548890070346 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 22.5 White 4548890107035 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more White series 23 White 4548890070353 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 23.5 White 4548890070360 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 24 White 4548890070377 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 24.5 White 4548890070384 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 25 White 4548890070391 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 25.5 White 4548890070407 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 26 White 4548890070414 1 Pair

₹ 3,519.51

1 Piece(s) 5 Day(s) or more White series 26.5 White 4548890070421 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more White series 27 White 4548890070438 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 27.5 White 4548890107042 1 Pair

₹ 3,519.51

1 Piece(s) 6 Day(s) or more White series 28 White 4548890070445 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 29 White 4548890107059 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 30 White 4548890107066 1 Pair

₹ 3,519.51

1 Piece(s) 10 Day(s) or more White series 30 ~ White 4548890107073 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon