(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Shoes for Construction, WORKPLUS Construction MPC-525

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 5,620.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125059306
2125059307
2125059308
2125059309
2125059310
2125059311
2125059312
2125059313
2125059314
2125059315
2125059317
2125059318
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 23.5 4979058879608 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 24 4979058879615 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 24.5 4979058879622 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 25 4979058879639 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 25.5 4979058879646 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 26 4979058879653 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 26.5 4979058879660 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 27 4979058879677 1 Pair

₹ 5,620.89

1 Piece(s) 8 Day(s) or more 27.5 4979058879684 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 28 4979058879691 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 29 4979058879707 1 Pair

₹ 5,620.89

1 Piece(s) 10 Day(s) or more 30 4979058879714 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Antistatic shoes
    x
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    Black
  • Material Quality
    Synthetic Leather / Nylon Woven Cloth
  • Detail Description
    With rubber toe guard
  • Weight
    1000g
  • Specifications
    JSAA Certified Class A Protective Sneaker
  • Features
    High-cut shoes that provides a secure hold and prevent ankle twisting. Flexible and non-slip soles provide firm support for your feet.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

A work shoe for construction sites that is resistant to slipping even on rainy days.
[Features]
· High-cut for a sense of hold and preventing rolling of the ankle.
· A non-slip sole with good flexibility, providing proper support for the foot.
· Footwear for professionals, created based on the requests of more than 600 workers from actual construction sites.
· Slip-resistant sole. Highly flexible. A sole with excellent flexibility that is effective for construction sites where a lot of bending is done while working.
· Rubber toe cap.
[Applications]
· For work in elevated places, etc.

Part Number
2125059306
2125059307
2125059308
2125059309
2125059310
2125059311
2125059312
2125059313
2125059314
2125059315
2125059317
2125059318
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 23.5 4979058879608 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 24 4979058879615 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 24.5 4979058879622 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 25 4979058879639 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 25.5 4979058879646 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 26 4979058879653 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 26.5 4979058879660 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 27 4979058879677 1 Pair

₹ 5,620.89

1 Piece(s) 8 Day(s) or more 27.5 4979058879684 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 28 4979058879691 1 Pair

₹ 5,620.89

1 Piece(s) 5 Day(s) or more 29 4979058879707 1 Pair

₹ 5,620.89

1 Piece(s) 10 Day(s) or more 30 4979058879714 1 Pair

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list