(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Accessory G3PE Cup Insole

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,052.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Sock lining
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Other
    Option
  • Standard
    Without standards
  • Toecap
    None
  • Size Details(cm)
    22.0-30.0 *No 0.5 size
  • Detail Description
    PE cup insole: Heel section is designed in thicker dimension, and the new raw material capable of elongated high cushioning effect is adopted.
  • Weight
    36g
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Insole Specifications
    Synthetic Material/PE
  • 1 Pair

Product Description

[Features]
· For finishing work gear with an even better fit for yourself.
· For using the shoe a little longer, and treating it carefully.
· For daily comfort.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language