- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber Tech, Men's Shoes RT1326
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (cm) |
JAN Code |
|
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
23.5 |
4548890016115 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
9 Day(s) or more
|
24 |
4548890016122 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
24.5 |
4548890016139 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
25 |
4548890016146 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
25.5 |
4548890016153 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
26 |
4548890016160 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
26.5 |
4548890016177 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
27 |
4548890016184 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
27.5 |
4548890016191 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
28 |
4548890016207 |
1 Pair |
Basic Specifications
-
- Product Model
- Work shoes
-
- Shape
- Low shoes
-
- Antistatic shoes
- x
-
- Instep cover type
- Without laces
-
- Oil Resistant
- None
-
- Color
- Black series
-
- Standard
- Without standards
-
- Toecap
- None
-
- Size Details(cm)
- 23.5~28.0
-
- Manufacturing Method
- V type
-
- Color Details
- Black
-
- Material Quality
- Leather - Chrome Leather (corrected grain)
-
- Detail Description
- There is no protective function on toes.
-
- Weight
- 810g
-
- Features
- Strong yet flexible. Japan's first rubber tech manufacturing method (V style). With a double-layer foam and non-foam rubber construction sole, provides excellent cushion, lightweight, durability, and heat-resisting properties.
-
- Foot Width Size
- EEE
-
- Sales Unit
- 1 Pair
-
- Insole Specifications
- Ventilating EVA Cup Insole (Anti-bacterial / Odor resistant)
-
- Shoe sole material
- Rubber 2-Layer Bottom
-
-
- 1 Pair
Product Description
[Features]
· Strong yet flexible.
· Manufactured using Japan's first rubber technology manufacturing method (V type).
· Cushioning, weight reduction, durability and heat resistance are achieved by using a 2-layer sole that combines foam rubber and non-foamed rubber.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (cm) |
JAN Code |
|
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
23.5 |
4548890016115 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
9 Day(s) or more
|
24 |
4548890016122 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
24.5 |
4548890016139 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
25 |
4548890016146 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
25.5 |
4548890016153 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
26 |
4548890016160 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
26.5 |
4548890016177 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
27 |
4548890016184 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
27.5 |
4548890016191 |
1 Pair |
|
₹ 9,725.20
|
1 Piece(s)
|
|
10 Day(s) or more
|
28 |
4548890016207 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy