(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Tech, Men's Shoes RT1310

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,338.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    None
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    V type
  • Color Details
    Black
  • Material Quality
    Leather - Chrome Leather (corrected grain)
  • Detail Description
    There is no protective function on toes.
  • Weight
    810g
  • Features
    Strong yet flexible. Japan's first rubber tech manufacturing method (V style). With a double-layer foam and non-foam rubber construction sole, provides excellent cushion, lightweight, durability, and heat-resisting properties.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Insole Specifications
    Ventilating EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    Rubber 2-Layer Bottom
  • 1 Pair

Product Description

A tough and soft men's shoe with a glossy cowhide design.
[Features]
· Excellent cushioning and durability. Achieves outstanding flexibility and comfortable footwork.
· The first men's shoe to use a rubber tech sole, ideal for long hours of work standing up.
· The sponge midsole provides high cushioning, with an outsole that has excellent durability, oil resistance and heat resistance.
· A 2-layer rubber sole (rubber tech sole) with excellent flexibility, used by professionals in all sorts of sites.
· Provides foot support for long hours of walking work.
[Applications]
· Tough and soft men's shoe.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list