(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sneakers with Toe Guard Toe Box MPN-901

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,079.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.5~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Detail Description
    With rubber toe guard
  • Weight
    790g
  • Specifications
    JSAA Certified Class A Protective Sneaker
  • Features
    The rubber toe guards protect the toe leather from being damaged when operating the equipment with feet. Synthetic rubber that implemented a combination excellent in abrasion resistance on heel part of which bottom can be easily reduced.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

A work shoe with toe guard cap that protects the toe leather from damage.
[Features]
· Has a rubber toe guard that protects the toe leather from damage when operating equipment by foot.
· Made from a composite rubber with excellent abrasion resistance in the heel part, which is susceptible to wear.
· Color: blue.
· Manufacturing method: C style.
[Applications]
· For those who work inside warehouses, logistics drivers, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list