(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Lightweight Toe Box Sneakers Work Plus Super Light SL-605

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,514.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Specifications
    JSAA Certified Class B Protective Sneaker
  • Features
    A pair of shoes with light weight design, with particular focus on materials and manufacturing methods for upper and sole. Light resin toe box that is wide and easy to wipe, together with superior cushion provided by shoe bottom protect the feet.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Resin
  • Insole Specifications
    EVA Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· A shoe with a lightweight design that has been made using particular materials for the instep, sole, etc., and with a particular manufacturing method.
· The foot is protected with a lightweight, wide and easy-to-wear resin toe box, and a sole with excellent cushioning.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list