(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Slip-Resistant Toe Box Sneakers WPT-115

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 5,081.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125038203
2125038204
2125038205
2125038206
2125038208
2125038209
2125038210
2125038215
2125038217
2125038218
2125038303
2125038304
2125038305
2125038306
2125038307
2125038308
2125038309
2125038310
2125038311
2125038312
2125038313
2125038314
2125038315
2125038317
2125038318
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 22 Black 4548890142173 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 22.5 Black 4548890142180 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 23 Black 4548890142197 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Black series 23.5 Black 4548890142203 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Black series 24.5 Black 4548890142227 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Black series 25 Black 4548890142234 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4548890142241 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 28 Black 4548890142296 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 29 Black 4548890142302 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 30 Black 4548890142319 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 22 Blue 4548890142326 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 22.5 Blue 4548890142333 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 23 Blue 4548890142340 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 23.5 Blue 4548890142357 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 24 Blue 4548890142364 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 24.5 Blue 4548890142371 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 25 Blue 4548890142388 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 25.5 Blue 4548890142395 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 26 Blue 4548890142401 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 26.5 Blue 4548890142418 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 27 Blue 4548890142425 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Blue series 27.5 Blue 4548890142432 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 28 Blue 4548890142449 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 29 Blue 4548890142456 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 30 Blue 4548890142463 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Weight
    650g
  • Specifications
    JSAA Certified Class A Protective Sneaker
  • Features
    Stylish thin sole powerfully grips the floor surface. These safety shoes protect your feet with a wide resin toe cap that does not rust, and is more resistant to cold than steel toe cap shoes.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Insole
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

A work shoe with a stylish thin sole.
[Features]
· The stylish thin sole strongly grips the ground.
· Compared to the steel toe box, the resin toe box does not rust, does not become as cold and is wide, protecting the foot.
· A sole with non-slip performance that strongly grips to the floor.
· Design that uses a thin sneaker as a motif.
[Applications]
· For a wide variety of fields, such as logistics, warehousing and construction work.

Part Number
2125038203
2125038204
2125038205
2125038206
2125038208
2125038209
2125038210
2125038215
2125038217
2125038218
2125038303
2125038304
2125038305
2125038306
2125038307
2125038308
2125038309
2125038310
2125038311
2125038312
2125038313
2125038314
2125038315
2125038317
2125038318
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 22 Black 4548890142173 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 22.5 Black 4548890142180 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 23 Black 4548890142197 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Black series 23.5 Black 4548890142203 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Black series 24.5 Black 4548890142227 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Black series 25 Black 4548890142234 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4548890142241 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 28 Black 4548890142296 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 29 Black 4548890142302 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Black series 30 Black 4548890142319 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 22 Blue 4548890142326 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 22.5 Blue 4548890142333 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 23 Blue 4548890142340 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 23.5 Blue 4548890142357 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 24 Blue 4548890142364 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 24.5 Blue 4548890142371 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 25 Blue 4548890142388 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 25.5 Blue 4548890142395 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 26 Blue 4548890142401 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 26.5 Blue 4548890142418 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 27 Blue 4548890142425 1 Pair

₹ 5,081.25

1 Piece(s) 8 Day(s) or more Blue series 27.5 Blue 4548890142432 1 Pair

₹ 5,081.25

1 Piece(s) 5 Day(s) or more Blue series 28 Blue 4548890142449 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 29 Blue 4548890142456 1 Pair

₹ 5,081.25

1 Piece(s) 10 Day(s) or more Blue series 30 Blue 4548890142463 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list