(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Slip-Resistant Toe Box Sneakers WPT-110

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 5,067.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125038003
2125038004
2125038005
2125038006
2125038007
2125038008
2125038009
2125038011
2125038013
2125038014
2125038015
2125038017
2125038018
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 22 4548890141879 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 22.5 4548890141886 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 23 4548890141893 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 23.5 4548890141909 1 Pair

₹ 5,067.20

1 Piece(s) 8 Day(s) or more 24 4548890141916 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 24.5 4548890141923 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 25 4548890141930 1 Pair

₹ 5,067.20

1 Piece(s) 5 Day(s) or more 26 4548890141954 1 Pair

₹ 5,067.20

1 Piece(s) 8 Day(s) or more 27 4548890141978 1 Pair

₹ 5,067.20

1 Piece(s) 8 Day(s) or more 27.5 4548890141985 1 Pair

₹ 5,067.20

1 Piece(s) 5 Day(s) or more 28 4548890141992 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 29 4548890142005 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 30 4548890142012 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Color Details
    Black/Blue
  • Material Quality
    Artificial leather, mesh
  • Weight
    620g
  • Specifications
    JSAA Certified Class A Protective Sneaker
  • Features
    Stylish thin sole powerfully grips the floor surface. These safety shoes protect your feet with a wide resin toe cap that does not rust, and is more resistant to cold than steel toe cap shoes.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Insole
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

A work shoe with a stylish thin sole.
[Features]
· The stylish thin sole strongly grips the ground.
· Compared to the steel toe box, the resin toe box does not rust, does not become as cold and is wide, protecting the foot.
· JSAA Class A protective sneaker.
[Applications]
· For a wide variety of fields, such as logistics, warehousing and construction work.

Part Number
2125038003
2125038004
2125038005
2125038006
2125038007
2125038008
2125038009
2125038011
2125038013
2125038014
2125038015
2125038017
2125038018
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 22 4548890141879 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 22.5 4548890141886 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 23 4548890141893 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 23.5 4548890141909 1 Pair

₹ 5,067.20

1 Piece(s) 8 Day(s) or more 24 4548890141916 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 24.5 4548890141923 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 25 4548890141930 1 Pair

₹ 5,067.20

1 Piece(s) 5 Day(s) or more 26 4548890141954 1 Pair

₹ 5,067.20

1 Piece(s) 8 Day(s) or more 27 4548890141978 1 Pair

₹ 5,067.20

1 Piece(s) 8 Day(s) or more 27.5 4548890141985 1 Pair

₹ 5,067.20

1 Piece(s) 5 Day(s) or more 28 4548890141992 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 29 4548890142005 1 Pair

₹ 5,067.20

1 Piece(s) 10 Day(s) or more 30 4548890142012 1 Pair

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list