(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toe Box Sneakers, Protectoes 5 PF-115

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,197.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Weight
    850g
  • Specifications
    JSAA Certified Class A Protective Sneaker
  • Features
    A sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    PROTECTOES5 (Wide Resin)
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

[Features]
· A sneaker with toe box built in that protects all of the toes, including the little toe.
· The resin Protectors 5 toe box is significantly lighter (weighing 120 g/shoe) than a steel toe box.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list