(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toe Box Sneakers, Protectoes 5 PF-110

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,193.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2125035903
2125035904
2125035905
2125035906
2125035907
2125035908
2125035909
2125035910
2125035911
2125035912
2125035913
2125035914
2125035915
2125035917
2125035918
2125036003
2125036004
2125036005
2125036006
2125036007
2125036008
2125036009
2125036010
2125036011
2125036012
2125036013
2125036014
2125036015
2125036017
2125036018
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 22 Black 4548890049427 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 22.5 Black 4548890049434 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 23 Black 4548890049441 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 23.5 Black 4548890049458 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 24 Black 4548890049465 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 24.5 Black 4548890049472 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 25 Black 4548890049489 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4548890049496 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 26 Black 4548890049502 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 26.5 Black 4548890049519 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 27 Black 4548890049526 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 27.5 Black 4548890049533 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 28 Black 4548890049540 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 29 Black 4548890049557 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 30 Black 4548890049564 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 22 Blue 4548890049571 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 22.5 Blue 4548890049588 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 23 Blue 4548890049595 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 23.5 Blue 4548890049601 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 24 Blue 4548890049618 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Blue series 24.5 Blue 4548890049625 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Blue series 25 Blue 4548890049632 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 25.5 Blue 4548890049649 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 26 Blue 4548890049656 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 26.5 Blue 4548890049663 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 27 Blue 4548890049670 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 27.5 Blue 4548890049687 1 Pair

₹ 6,193.89

1 Piece(s) 9 Day(s) or more Blue series 28 Blue 4548890049694 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 29 Blue 4548890049700 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 30 Blue 4548890049717 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Weight
    840g
  • Specifications
    JSAA Certified Class A Protective Sneaker
  • Features
    A sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    PROTECTOES5 (Wide Resin)
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

[Features]
· A sneaker with toe box built in that protects all of the toes, including the little toe.
· The resin Protectors 5 toe box is significantly lighter (weighing 120 g/shoe) than a steel toe box.

Part Number
2125035903
2125035904
2125035905
2125035906
2125035907
2125035908
2125035909
2125035910
2125035911
2125035912
2125035913
2125035914
2125035915
2125035917
2125035918
2125036003
2125036004
2125036005
2125036006
2125036007
2125036008
2125036009
2125036010
2125036011
2125036012
2125036013
2125036014
2125036015
2125036017
2125036018
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 22 Black 4548890049427 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 22.5 Black 4548890049434 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 23 Black 4548890049441 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 23.5 Black 4548890049458 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 24 Black 4548890049465 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 24.5 Black 4548890049472 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 25 Black 4548890049489 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4548890049496 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 26 Black 4548890049502 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 26.5 Black 4548890049519 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 27 Black 4548890049526 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 27.5 Black 4548890049533 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Black series 28 Black 4548890049540 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 29 Black 4548890049557 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Black series 30 Black 4548890049564 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 22 Blue 4548890049571 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 22.5 Blue 4548890049588 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 23 Blue 4548890049595 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 23.5 Blue 4548890049601 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 24 Blue 4548890049618 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Blue series 24.5 Blue 4548890049625 1 Pair

₹ 6,193.89

1 Piece(s) 5 Day(s) or more Blue series 25 Blue 4548890049632 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 25.5 Blue 4548890049649 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 26 Blue 4548890049656 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 26.5 Blue 4548890049663 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 27 Blue 4548890049670 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 27.5 Blue 4548890049687 1 Pair

₹ 6,193.89

1 Piece(s) 9 Day(s) or more Blue series 28 Blue 4548890049694 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 29 Blue 4548890049700 1 Pair

₹ 6,193.89

1 Piece(s) 10 Day(s) or more Blue series 30 Blue 4548890049717 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

Loading...

Toe Box Sneakers, Protectoes 5 PF-110

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 6,193.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list