(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Safe Sneakers With toe box MPN-305 Magic Type

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,415.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2125035703
2125035704
2125035705
2125035706
2125035707
2125035708
2125035709
2125035710
2125035711
2125035712
2125035713
2125035714
2125035715
2125035717
2125035718
2125035803
2125035804
2125035806
2125035810
2125035818
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 22 White 4979058958877 1 Pair

₹ 5,415.29

1 Piece(s) 6 Day(s) or more White series 22.5 White 4979058958884 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 23 White 4979058958891 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 23.5 White 4979058958907 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 24 White 4979058958914 1 Pair

₹ 5,415.29

1 Piece(s) 6 Day(s) or more White series 24.5 White 4979058958921 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 25 White 4979058958938 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 25.5 White 4979058958945 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 26 White 4979058958952 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 26.5 White 4979058958969 1 Pair

₹ 5,415.29

1 Piece(s) 6 Day(s) or more White series 27 White 4979058958976 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 27.5 White 4979058958983 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 28 White 4979058958990 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 29 White 4979058959003 1 Pair

₹ 5,415.29

1 Piece(s) 10 Day(s) or more White series 30 White 4979058959010 1 Pair

₹ 5,415.29

1 Piece(s) 10 Day(s) or more Black series 22 Black 4979058959027 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more Black series 22.5 Black 4979058959034 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more Black series 23.5 Black 4979058959058 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4979058959096 1 Pair

₹ 5,415.29

1 Piece(s) 10 Day(s) or more Black series 30 Black 4979058959164 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Size Details(cm)
    22.0~28.0・29.0・30.0
  • Manufacturing Method
    C Model
  • Material Quality
    Artificial leather, mesh
  • Weight
    800g
  • Specifications
    JSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective Shoes
  • Features
    Releases static electricity in the body through shoe sole. Reduces usual discomfort caused by static electricity, also prevents adverse effects on electronic devices and fires caused by sparks. 2 layered EVA cushion absorbs impacts on heels.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    EVA + synthetic rubber
  • 1 Pair

Product Description

[Features]
· Static electricity that has built up on the body is discharged from the sole.
· Reduces discomfort from day-to-day static electricity, and prevents an adverse impact on electronic devices, fires caused by sparks, etc.
· The 2-layer EVA cushion sole absorbs the impact on the heel.

Part Number
2125035703
2125035704
2125035705
2125035706
2125035707
2125035708
2125035709
2125035710
2125035711
2125035712
2125035713
2125035714
2125035715
2125035717
2125035718
2125035803
2125035804
2125035806
2125035810
2125035818
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 22 White 4979058958877 1 Pair

₹ 5,415.29

1 Piece(s) 6 Day(s) or more White series 22.5 White 4979058958884 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 23 White 4979058958891 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 23.5 White 4979058958907 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 24 White 4979058958914 1 Pair

₹ 5,415.29

1 Piece(s) 6 Day(s) or more White series 24.5 White 4979058958921 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 25 White 4979058958938 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 25.5 White 4979058958945 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 26 White 4979058958952 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 26.5 White 4979058958969 1 Pair

₹ 5,415.29

1 Piece(s) 6 Day(s) or more White series 27 White 4979058958976 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 27.5 White 4979058958983 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more White series 28 White 4979058958990 1 Pair

₹ 5,415.29

1 Piece(s) 8 Day(s) or more White series 29 White 4979058959003 1 Pair

₹ 5,415.29

1 Piece(s) 10 Day(s) or more White series 30 White 4979058959010 1 Pair

₹ 5,415.29

1 Piece(s) 10 Day(s) or more Black series 22 Black 4979058959027 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more Black series 22.5 Black 4979058959034 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more Black series 23.5 Black 4979058959058 1 Pair

₹ 5,415.29

1 Piece(s) 5 Day(s) or more Black series 25.5 Black 4979058959096 1 Pair

₹ 5,415.29

1 Piece(s) 10 Day(s) or more Black series 30 Black 4979058959164 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details JAN Code

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list