(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Comfortable Safety Shoes HI-VERDE COMFORT CF120

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1312025207

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • JAN Code
    4979058491862
  • Material Quality
    Leather - Chrome Leather (embossed)
  • Weight
    840g
  • Specifications
    JIS T8101 Leather-Made Type S E/F Pass
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair
Part Number
1312025207
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,365.85

1 Piece(s) 5 Day(s) or more 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • JAN Code
    4979058491862
  • Material Quality
    Leather - Chrome Leather (embossed)
  • Weight
    840g
  • Specifications
    JIS T8101 Leather-Made Type S E/F Pass
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair

Product Description

[Features]
· Utilizes wide and comfortable resin toe caps.
· Sole provides excellent slip resistance, abrasion resistance and cushioning, making it suitable for floors which are slippery due to oil, water, etc.

Specifications of 1312025207

  • Product Model
    Safety boots
  • Shape
    Laced shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Black
  • JAN Code
    4979058491862
  • Material Quality
    Leather - Chrome Leather (embossed)
  • Weight
    840g
  • Specifications
    JIS T8101 Leather-Made Type S E/F Pass
  • Foot Width Size
    EEE
  • Compressive load resistance
    10kN±0.1
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair
Part Number
1312025207
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,365.85

1 Piece(s) 5 Day(s) or more 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list