(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hook & Loop Fastener Safety Shoes G3695 Antistatic Type (White)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 7,842.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1204051409
1204051410
1204051411
1204051412
1204051413
1204051414
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 25 4979058834379 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 25.5 4979058834386 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 26 4979058834393 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 26.5 4979058834409 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 27 4979058834416 1 Pair

₹ 7,943.42

1 Piece(s) 18 Day(s) or more 27.5 4979058834423 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Velcro Type
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    White
  • Material Quality
    Artificial leather (recyclable), mesh
  • Weight
    770g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet, and has an excellent resistance to slipping and abrasion. Moreover, it uses environment-friendly materials such as recycled fiber materials.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair

Product Description

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Has a wide resin toe box that minimizes compression on the toes. Lightweight, yet offers similar level of safety to steel toe caps.
· A sole that uses material with excellent cushioning to reduce the shock on the foot, and has excellent slip resistance and abrasion resistance.
· Uses environmentally-friendly materials such as recycled fiber, etc.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Lifts the toe spring to protect the toe part, using a design with no protruding parts.
[Applications]
· For workplaces where light footwork is demanded.
· Prevents the occurrence of sparks.

Part Number
1204051409
1204051410
1204051411
1204051412
1204051413
1204051414
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 25 4979058834379 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 25.5 4979058834386 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 26 4979058834393 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 26.5 4979058834409 1 Pair

₹ 7,842.96

1 Piece(s) 5 Day(s) or more 27 4979058834416 1 Pair

₹ 7,943.42

1 Piece(s) 18 Day(s) or more 27.5 4979058834423 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1