Safety shoes W3901N

Safety shoes W3901N

[Features]
· Safety shoes developed for work in front of the blast furnace, surface plate work, melting work, etc.

Part Number

Configured Part Number is shown.

Part Number
1030046106
1030046107
1030046108
1030046109
1030046110
1030046111
1030046112
1030046113
1030046114
1030046115
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Material Quality Detail Description Weight Specifications Features Foot Width Size Compressive load resistance Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
Quote 23.54979058797513Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 244979058797520Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 24.54979058797537Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 254979058797544Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 25.54979058797551Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 264979058797568Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 26.54979058797575Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 274979058797582Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 27.54979058836540Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 284979058797599Leather - Chrome Leather (velour)Type 1 Heat Resistant Shoes The time it takes for 20 degrees inside the shoe to reach 42 degrees when placed on 150 degree sand is measured using the "Safety and Work Shoes Technology Policy" heat resistance test method of the National Institute of Occupational Safety & Health. In order to make the performance of our shoes easier to understand, the shoes are categorized into Type 1 Heat Resistant Shoes, which take 30 minutes or more, and Type 2 Heat Resistant Shoes, which take 15 to 30 minutes.1510gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.1 1 PairWide steelPigskin Heat Resistant Full LengthSynthetic Rubber 1 Base Layer1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Hightops Toecap Included
Instep cover type With laces Color Brown Antistatic shoes x
Oil Resistant None Standard JIS standard product Size Details(cm) 23.5~28.0
Manufacturing Method V type Color Details Brown Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)