Hook & Loop Fastener Safety Shoes V275N

Hook & Loop Fastener Safety Shoes V275N

[Features]
· Utilizes basic single-layer rubber sole and basic steel toe caps to provide high-level resistance to heat, chemicals, water and oil.

Part Number

Configured Part Number is shown.

Part Number
1030027806
1030027807
1030027808
1030027809
1030027810
1030027811
1030027812
1030027813
1030027814
1030027815
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Material Quality Weight Specifications Features Foot Width Size Compressive load resistance Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
10 Day(s) or more 23.54979058639196Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 244979058639202Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 24.54979058639219Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 254979058639226Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 25.54979058639233Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 264979058639240Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 26.54979058639257Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 274979058639264Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 27.54979058639271Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
6 Day(s) or more 284979058639288Leather - Chrome Leather (embossed)1350gJIS T 8101 Leather S Type PassResistant to heat, chemicals, water and oil, uses a basic rubber 1-layer base sole and basic steel toe box.EEE10kN±0.1 1 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Hightops Toecap Included
Instep cover type Magic style Color Black series Antistatic shoes x
Oil Resistant Included Standard JIS standard product Detail Type Velcro Type
Size Details(cm) 23.5~28.0 Manufacturing Method V type Color Details Black
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)