Safety shoes V173K

Safety shoes V173K

[Features]
· Safety shoes developed for work in front of the blast furnace, surface plate work, melting work, etc.

Part Number

Configured Part Number is shown.

Part Number
1030026606
1030026607
1030026608
1030026609
1030026610
1030026611
1030026612
1030026613
1030026614
1030026615
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Material Quality Detail Description Weight Specifications Features Foot Width Size Compressive load resistance Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
Quote 23.54979058499349Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
Quote 244979058499356Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 24.54979058499363Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 254979058499370Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 25.54979058499387Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 264979058499394Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 26.54979058499400Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 274979058499417Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 27.54979058499424Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 284979058499431Leather - Chrome Leather (soft embossed)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1260gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Hightops Toecap Included
Instep cover type Magic style Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Size Details(cm) 23.5~28.0
Manufacturing Method V type Color Details Black Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)