Safety shoes V351

Safety shoes V351

[Features]
· Safety shoes developed for work in front of the blast furnace, surface plate work, melting work, etc.

Part Number

Configured Part Number is shown.

Part Number
1000020406
1000020407
1000020408
1000020409
1000020410
1000020411
1000020412
1000020413
1000020414
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Material Quality Detail Description Weight Specifications Features Foot Width Size Compressive load resistance Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
Quote 23.54979058193476Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 244979058193483Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 24.54979058193490Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 254979058193506Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 25.54979058193513Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 264979058193520Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 26.54979058193537Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 274979058193544Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 27.54979058193551Leather - Chrome Leather (velour)Type II Heat-Resistant Shoes. The time until the temperature inside the shoes reaches 42 degrees from 20 degrees while placed on top of 150-degree sand is measured using the heat resistance testing method of the "Safety Shoes and Work Shoes Technology Guidelines" of the National Institute of Occupational Safety and Health, Japan. For internal purposes and to make the performance of the shoes more easily understandable, we have categorized those over 30 minutes as "Type I Heat-Resistant Shoes" and those over 15 minutes but under 30 minutes as "Type II Heat-Resistant Shoes."1050gJIS T 8101 Leather S Type PassSafety shoes developed for high furnace work, base plate work, welding work, and more.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Brown Antistatic shoes x
Oil Resistant None Standard JIS standard product Size Details(cm) 23.5~28.0
Manufacturing Method V type Color Details Brown Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)