Oil/Chemical-Resistant Rubber Soled Safety Shoes V251NT

Oil/Chemical-Resistant Rubber Soled Safety Shoes V251NT

[Features]
· The basic single-layer rubber sole has evolved as a standard for professionals working in specialized fields dealing with heat, chemicals, water, oil, etc.

Part Number

Configured Part Number is shown.

Part Number
1000004506
1000004507
1000004508
1000004509
1000004510
1000004511
1000004512
1000004513
1000004514
1000004515
Part NumberVolume DiscountDays to ShipSize
(cm)
JAN Code Material Quality Weight Specifications Features Foot Width Size Compressive load resistance Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
10 Day(s) or more 23.54979058000415Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 244979058000422Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 24.54979058000439Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 254979058000446Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 25.54979058000453Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 264979058000460Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 26.54979058000477Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 274979058000484Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 27.54979058000491Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair
10 Day(s) or more 284979058000507Leather - Chrome Leather (urethane processing)1040gJIS T 8101 Leather S Type PassThe basic sole with a layer of rubber is advancing as the standard for professionals working at special sites that deal with heat, chemicals, water and oil, etc.EEE10kN±0.11 PairSteelHalf-length sockSynthetic Rubber 1 Base Layer1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Oil Resistant Included Standard JIS standard product Size Details(cm) 23.5~28.0
Manufacturing Method V type Color Details Black Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)