Full HD Camera L-850

Full HD Camera L-850

An optical device (camera) for investigation and carrying out work without the use of a PC.
[Features]
· Can be used for visual inspections and tasks requiring full HD quality without a PC.
· Capable of full HD quality high resolution video. Maximum frame rate is 60 fps.
· Lightweight and compact, with tripod screw hole.
· Can be adjusted with the optional camera controller.
· Line marker and shadow mask can be displayed.
[Applications]
· Ideal as a material for production facilities and jigs manufacturing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L-850-2

 
Part Number
L-850-2
Part NumberVolume DiscountDays to ShipFeatures
6 Day(s) or more Changed camera setting without PC. OSD controller for L-850. Enabled detailed setting and adjustment of camera.

Loading...

  1. 1

Basic Information

Product Type Accessory Details Type Camera Controller

Please check the type/dimensions/specifications of the part L-850-2 in the Full HD Camera L-850 series.