• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

PRC-Carbide 6-Flute Square End Mill (Long)

PRC-Carbide 6-Flute Square End Mill (Long)

[Features]
· The sharp blade increases the machining rate. Large pockets enable smooth discharge of chips.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRC-T03M6L
PRC-T04M6L
PRC-T05M6L
PRC-T06M6L
PRC-T08M6L
PRC-T10M6L
PRC-T12M6L
PRC-T16M6L
PRC-T20M6L
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Blade tip tolerance
(mm)
Material Features Note Supplement
Quote 31266045453010653040~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 41666045453010653110~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 52066045453010653280~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 62467545453010653350~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 83287545453010653420~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 10401010045453010653590~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 12451210045453010653660~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 16641615045453010653730~-0.03Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 20752015045453010653800~-0.03Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron Number of flutes(sheet) 6 Type Long-Neck Square
Coating TiAlN Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details (θ)(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)