PRC-3 Flute Carbide Radius End Mill Wave

PRC-3 Flute Carbide Radius End Mill Wave

[Features]
· Smooth discharge of chips, and the sharp design blade improves the processing efficiency

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRC-3FREW6
PRC-3FREW8
PRC-3FREW10
PRC-3FREW12
PRC-3FREW16
PRC-3FREW20
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
JAN Code Material Features Notes Note
Quote 6186060~-204545301059488Carbide alloy (German base metal)It accommodates the field needs and achieves the best cost performanceBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.
Quote 8247580~-204545301059495Carbide alloy (German base metal)It accommodates the field needs and achieves the best cost performanceBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.
Quote 103075100~-204545301059501Carbide alloy (German base metal)It accommodates the field needs and achieves the best cost performanceBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.
Quote 123075120~-204545301059518Carbide alloy (German base metal)It accommodates the field needs and achieves the best cost performanceBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.
Quote 1645100160~-304545301059525Carbide alloy (German base metal)It accommodates the field needs and achieves the best cost performanceBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.
Quote 2045100200~-304545301059532Carbide alloy (German base metal)It accommodates the field needs and achieves the best cost performanceBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.

Loading...

  1. 1

Basic Information

R Size(mm) 1 work material general steel / Quenched and tempered steel / Cast Iron Number of flutes(sheet) 3
Type radius Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)
Torsion Angle details (θ)(°) 40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)