• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

PRC-3 Flute Carbide Square End Mill

PRC-3 Flute Carbide Square End Mill

[Features]
· The sharp blade increases the machining rate. Large pockets enable smooth discharge of chips.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRC-3FSE3
PRC-3FSE4
PRC-3FSE5
PRC-3FSE6
PRC-3FSE8
PRC-3FSE10
PRC-3FSE12
PRC-3FSE14
PRC-3FSE16
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Blade tip tolerance
(mm)
Material Features Notes Supplement
Quote 37.545045453010593270~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 41045045453010593340~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 512.566045453010593410~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 61566045453010593580~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 82086045453010593650~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 1030107545453010593720~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 1230127545453010593890~-0.02Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 1430148045453010593960~-0.03Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 16451610045453010594020~-0.03Carbide alloy (German base metal)By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron Number of flutes(sheet) 3 Type Square
Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details (θ)(°) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)