Dial Caliper Gauge, Measurement Range 0 – 15 mm

Part Number

Configured Part Number is shown.

Part Number
DCG-MA115
DCG-MA215
Part NumberVolume DiscountDays to ShipArm Shape Instrument Error
(mm)
Material Mass
(g)
5 Day(s) or more Double Curve Type±0.1Main Body: Steel (Silver Finish)75
5 Day(s) or more Single Straight Type±0.1Main Body: Steel (Silver Finish)75

Loading...

  1. 1

Basic Information

Use Calliper Type Display Method Dial Scale Interval / Minimum Display(mm) 0.05
Scale type Barrel scale Waterproof Function Not Included With / Without measurement data output terminal Not Included
Measuring Range(mm) 0~15 Measurement element Round (φ2 mm) Insertion depth(mm) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)