(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Card Tape Width (mm) 25/50

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,768.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
148026
148027
148028
148029
148046
148047
148049
148066
148067
148068
148069
148086
148087
148088
148089
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Details Cord Amount Of Content

₹ 15,053.85

1 Piece(s) 5 Day(s) or more Green 25 100 Grass Green GT-251YG 1 Roll

₹ 15,172.80

1 Piece(s) 10 Day(s) or more Red Type 25 100 Pink GT-251P 1 Roll

₹ 15,053.85

1 Piece(s) 5 Day(s) or more Blue Type 25 100 Light Blue GT-251SB 1 Roll

₹ 15,172.80

1 Piece(s) 5 Day(s) or more Black 25 100 Gray GT-251GL 1 Roll

₹ 2,768.93

1 Piece(s) 10 Day(s) or more Green 25 20 Grass Green GT-252YG 1 Roll

₹ 2,768.93

1 Piece(s) 5 Day(s) or more Red Type 25 20 Pink GT-252P 1 Roll

₹ 2,768.93

1 Piece(s) 5 Day(s) or more Black 25 20 Gray GT-252GL 1 Roll

₹ 22,875.91

1 Piece(s) 5 Day(s) or more Green 50 100 Grass Green GT-501YG 1 Roll

₹ 23,206.40

1 Piece(s) 5 Day(s) or more Red Type 50 100 Pink GT-501P 1 Roll

₹ 22,875.91

1 Piece(s) 5 Day(s) or more Blue Type 50 100 Light Blue GT-501SB 1 Roll

₹ 23,206.40

1 Piece(s) 5 Day(s) or more Black 50 100 Gray GT-501GL 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Green 50 20 Grass Green GT-502YG 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Red Type 50 20 Pink GT-502P 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Blue Type 50 20 Light Blue GT-502SB 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Black 50 20 Gray GT-502GL 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.2
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Light blue, wild grass, pink pastel and gray guard tape have recently been added to our lineup.
· This product is brighter and more vibrant than conventional tape, further expanding the potential range of partitioning applications.
[Materials]
· Olefin resin (with polyester surface finish.)

Part Number
148026
148027
148028
148029
148046
148047
148049
148066
148067
148068
148069
148086
148087
148088
148089
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Details Cord Amount Of Content

₹ 15,053.85

1 Piece(s) 5 Day(s) or more Green 25 100 Grass Green GT-251YG 1 Roll

₹ 15,172.80

1 Piece(s) 10 Day(s) or more Red Type 25 100 Pink GT-251P 1 Roll

₹ 15,053.85

1 Piece(s) 5 Day(s) or more Blue Type 25 100 Light Blue GT-251SB 1 Roll

₹ 15,172.80

1 Piece(s) 5 Day(s) or more Black 25 100 Gray GT-251GL 1 Roll

₹ 2,768.93

1 Piece(s) 10 Day(s) or more Green 25 20 Grass Green GT-252YG 1 Roll

₹ 2,768.93

1 Piece(s) 5 Day(s) or more Red Type 25 20 Pink GT-252P 1 Roll

₹ 2,768.93

1 Piece(s) 5 Day(s) or more Black 25 20 Gray GT-252GL 1 Roll

₹ 22,875.91

1 Piece(s) 5 Day(s) or more Green 50 100 Grass Green GT-501YG 1 Roll

₹ 23,206.40

1 Piece(s) 5 Day(s) or more Red Type 50 100 Pink GT-501P 1 Roll

₹ 22,875.91

1 Piece(s) 5 Day(s) or more Blue Type 50 100 Light Blue GT-501SB 1 Roll

₹ 23,206.40

1 Piece(s) 5 Day(s) or more Black 50 100 Gray GT-501GL 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Green 50 20 Grass Green GT-502YG 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Red Type 50 20 Pink GT-502P 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Blue Type 50 20 Light Blue GT-502SB 1 Roll

₹ 4,210.11

1 Piece(s) 5 Day(s) or more Black 50 20 Gray GT-502GL 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1