(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toxic Gas Detector

Toxic Gas Detector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 69,772.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Detector tube
  • Alarm Method
    Electronic buzzer / LED flashing / vibrator
  • Size(mm)
    105×51×30
  • Resolution
    1ppm
  • Weight(g)
    87
  • Power Supply
    Lithium Battery CR2 (3 V)
  • Sensor Life
    Approx. 2 years (when no alarm sounds)

Product Description

[Features]
· A lightweight and conveniently portable gas sensor.
· Alarms are issued using an electronic buzzer, LED, and vibrator.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list