(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PEEK Resin Round Rod

PEEK Resin Round Rod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,213.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Material
  • Material
    Synthetic Rubber
  • Length(mm)
    1000
  • Manufacturer Product Name
    PEEK Resin: Round Bar, Plate
  • Detailed Material
    Resin Raw Material: Victrex® PEEK 450
  • Heat resistance and cold temperature resistance(°C)
    260
  • Relevant Regulations
    European plastic regulations EU10/2011, FDA, Food Sanitation Law

Product Description

[Features]
· It has excellent chemical resistance, heat resistance, radiation resistance, abrasion resistance, and sliding characteristics.

Loading...

Product Specifications

Details Of PEEK Resin Cylindrical Rod/Plate

PEEK Resin Cylindrical Rod/Plate: related images

PEEK Resin Cylindrical Rod/Plate image

Specifications of 3-3097-01/3-3097-02/3-3097-03

  • Cut: ×
  • Material: PEEK
  • Resin raw material: Victrex PEEK450
  • Heat-resistant temperature: 260°C

Specifications of 3-3097-01

  • Size: ø6 × 1000 (diameter 6 mm × 1000 mm)
  • Dimensional tolerance (thickness/outer diameter): +0.10 to +0.60 mm

Specifications of 3-3097-02

  • Size: ø8 × 1000 (8 × 1000 mm)
  • Dimensional tolerance (thickness/outer diameter): +0.10 to +0.70 mm

Specifications of 3-3097-03

  • Size: ø10 × 1000 (10 × 1000 mm)
  • Dimensional tolerance (thickness/outer diameter): +0.10 to +0.70 mm

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list