(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Food Standard Compliant Polyacetal Resin Round Rod

Food Standard Compliant Polyacetal Resin Round Rod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 5,526.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Material
  • Material
    Synthetic Rubber
  • Length(mm)
    1000
  • Color
    Blue
  • Detailed Material
    POM (Polyacetal Resin) -C
  • Heat resistance and cold temperature resistance(°C)
    100
  • Relevant Regulations
    European plastic regulations EU10/2011, FDA, Food Sanitation Law (100°C or less)

Product Description

[Features]
· It features excellent machinability and a balance between heat resistance and mechanical properties.
· Features excellent friction and wear properties as well as sliding properties, with favorable resistance to organic solvents, oils, and grease.

Loading...

Product Specifications

Details Of Food Standard-Compliant Polyacetal Resin Cylindrical Rod

Food Standard-Compliant Polyacetal Resin Cylindrical Rod image

Food Standard-Compliant Polyacetal Resin Cylindrical Rod image

Specifications of 3-3078-01/3-3078-02/3-3078-03

  • Color: natural
  • Material: POM (polyacetal resin)-C
  • Heat-resistant temperature: 100°C

Specifications of 3-3078-01

  • Outer diameter × length: ø6 × 1,000 (outer diameter 6 mm × 1,000 mm)
  • Outer diameter dimensional tolerance: +0.10 to +0.60 mm

Specifications of 3-3078-02

  • Outer diameter × length: ø8 × 1,000 (outer diameter 8 mm × 1,000 mm)
  • Outer diameter dimensional tolerance: +0.10 to +0.70 mm

Specifications of 3-3078-03

  • Outer diameter × length: ø10 × 1,000 (outer diameter 10 mm × 1,000 mm)
  • Outer diameter dimensional tolerance: +0.10 to +0.70 mm

*Refer to the catalog for model numbers apart from those listed.


X
whatsapp-qr whatsapp-icon
Close

Comparison list