- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tube For Liquid Feeding, NAFLON BT Tube
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
I.D. XO.D. (mm) |
Part Number |
Specification details |
Internal Capacity |
|
₹ 1,659.05
|
1 Piece(s)
|
|
14 Day(s) or more
|
φ2×φ4 |
4A |
Minimum Bending Radius: 10 mm |
1 Pack (1 m) |
|
₹ 6,009.11
|
1 Piece(s)
|
|
14 Day(s) or more
|
φ7×φ10 |
10A |
Minimum Bending Radius: 40 mm |
1 Pack (1 m) |
Basic Specifications
-
- Product Type
- Liquid feeding tube
-
- Length(m)
- 1
-
- Material
- PTFE (Fluororesin)
-
- Operating Temperature(°C)
- -40~+260
-
- Internal Capacity
- 1 Pack (1 m)
Product Description
· More flexible, easier to bend, and transparent compared to regular PTFE tubing.
· Withstands almost all chemicals.
· Excellent non-adhesiveness and washing is easy.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
I.D. XO.D. (mm) |
Part Number |
Specification details |
Internal Capacity |
|
₹ 1,659.05
|
1 Piece(s)
|
|
14 Day(s) or more
|
φ2×φ4 |
4A |
Minimum Bending Radius: 10 mm |
1 Pack (1 m) |
|
₹ 6,009.11
|
1 Piece(s)
|
|
14 Day(s) or more
|
φ7×φ10 |
10A |
Minimum Bending Radius: 40 mm |
1 Pack (1 m) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
NAFLON BT Tube Details
Common specifications
- Materials: PTFE (fluororesin)
- Standard length: 10 m
- Operating temperature range: -40℃ to 260℃
7-304-15 specifications
- Inner diameter × outer diameter × thickness: ø2 × ø4 × 1 (inner diameter 2 mm × outer diameter 4 mm × 1 mm)
- Minimum bending radius: 10 mm
- Code No.: 4A
7-304-16 specifications
- Inner diameter × outer diameter × thickness: ø3 × ø6 × 1.5 (inner diameter 3 mm × outer diameter 6 mm × 1.5 mm)
- Minimum bending radius: 10 mm
- Code No.: 6A
7-304-17 specifications
- Inner diameter × outer diameter × thickness: ø5 × ø8 × 1.5 (inner diameter 5 mm × outer diameter 8 mm × 1.5 mm)
- Minimum bending radius: 25 mm
- Code No.: 8A
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy