Loading...

Super-Small Type Coupling (PP / With Valve)

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· PP material provides excellent resistance to chemicals and enables gamma ray sterilization.
· Features a thumb-operable latch structure, allowing for one-handed attachment and removal.

Ultra-Small Type Coupling Specifications

Ultra-Small Type Coupling (PP / with valve): related images

Ultra-Small Type Coupling external appearance

Features

  • PP materials give it excellent chemical resistance and allow for gamma ray sterilization.
  • Due to its thumb-operated latch mechanism, it can be attached/detached with one hand.

Specifications

  • Materials: main parts and valve / PP (polypropylene); latch / stainless steel; valve spring / stainless steel (SUS316); outer spring and pin / stainless steel; O-ring / EPDM (ethylene-propylene rubber)
  • Operating pressure range: vacuum to 0.84 MPa
  • Operating temperature range: 0 to 71°C
  • PP / with valve
Super-Small Type Coupling (PP / With Valve) | AS ONE | MISUMI India